IESNA:LM-63-2002
[TEST]P947579
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14994
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1642.6 1794.1 1958.9 2133.9 2285.3 2412.3 2508.5 2564.7 2574 2546.3
2517.7 2515.6 2533 2570.9 2659.9 2882 3433.6 4261.6 4999.5 5566.5
6002.5 6413.9 6785.4 7134.4 7368.8 7031 5691.4 3981.2 2753.1 1851.4
780.9 247.7 117.7 51.2 16.4 0 0
1642.6 1797.2 1971.1 2140 2292.5 2419.4 2521.8 2578.1 2586.2 2561.7
2529.9 2528.9 2542.2 2581.1 2672.2 2846.2 3321.1 4128.6 4951.4 5538.9
5992.3 6448.7 6797.7 7139.5 7392.3 7174.3 5933.9 4237.1 2885.1 1920
831 269.2 137.1 60.4 21.5 0 0
1642.6 1795.1 1964 2126.7 2272 2392.8 2485.9 2544.3 2550.4 2528.9
2505.4 2501.3 2515.6 2554.5 2641.5 2804.2 3190.1 3917.7 4736.5 5373.1
5843.9 6339.2 6809 7239.8 7604.2 7708.6 6873.4 5348.5 3608.7 2343.7
1084.8 427.8 240.5 133 61.4 20.5 0
1642.6 1782.8 1939.4 2095 2226 2337.5 2426.6 2472.6 2488 2478.8
2461.4 2459.3 2471.6 2490 2541.2 2644.6 2820.6 3225.9 3917.7 4711.9
5418.1 6074.1 6743.5 7373.9 7976.7 8447.5 8765.8 8791.4 8240.8 6537.7
3674.2 1315.1 528.1 282.5 130 29.7 0
1642.6 1762.4 1900.5 2042.8 2166.6 2272 2356 2412.3 2437.8 2444
2443 2449.1 2466.5 2482.9 2515.6 2590.3 2721.3 2918.9 3288.3 3912.6
4728.3 5599.3 6475.3 7387.2 8139.4 8849.7 9546.7 10325.5 10932.4 10486.2
8296 4569.7 1798.2 804.4 339.8 34.8 0
1642.6 1751.1 1872.9 1995.7 2108.3 2211.7 2295.6 2361.1 2396.9 2422.5
2440.9 2470.6 2515.6 2551.4 2585.2 2638.4 2752 2934.2 3212.6 3553.4
4055.9 4714 5463.1 6267.6 7097.6 8017.6 9045.2 10251.8 11913.9 12901.5
11803.4 8872.2 4825.5 1721.4 427.8 24.6 0
1642.6 1745 1864.7 1988.5 2098.1 2201.4 2290.5 2354.9 2393.8 2418.4
2444 2473.7 2516.6 2554.5 2594.4 2653.8 2764.3 2943.4 3223.8 3585.1
4067.2 4711.9 5443.7 6231.7 7078.1 8008.4 9058.5 10328.6 11911.8 12842.2
11642.7 8702.3 4802 1756.2 422.7 27.6 0
1642.6 1724.5 1822.8 1930.2 2033.6 2133.9 2223.9 2299.7 2353.9 2395.9
2439.9 2493.1 2551.4 2600.6 2648.7 2717.2 2827.8 2998.7 3252.5 3598.4
4038.5 4576.8 5222.6 5966.7 6807.9 7754.6 8788.3 9904.9 11276.3 12324.3
10891.5 6801.8 3085.7 1050.1 249.7 21.5 0
1642.6 1711.2 1784.9 1869.8 1961.9 2055.1 2147.2 2228 2301.7 2366.2
2433.7 2498.2 2559.6 2613.9 2675.3 2764.3 2892.2 3089.8 3386.6 3791.9
4328.1 4967.8 5709.8 6520.3 7345.2 8213.1 9104.5 10051.2 10992.8 11310.1
10049.2 6735.3 2897.4 868.9 350 97.2 0
1642.6 1687.7 1740.9 1802.3 1879 1963 2044.8 2129.8 2207.6 2286.4
2366.2 2438.9 2500.3 2565.8 2635.4 2718.3 2847.2 3054 3373.3 3838.9
4444.8 5143.8 5892 6650.3 7405.6 8164 8944.9 9693 10033.8 9383.9
7389.3 3706.9 1000.9 379.7 206.7 57.3 0
1642.6 1663.1 1689.7 1732.7 1790 1852.4 1927.1 1999.8 2078.6 2152.3
2238.3 2321.2 2403 2489 2578.1 2684.5 2830.8 3058 3399.9 3910.6
4580.9 5376.1 6143.7 6804.9 7377 7918.4 8358.5 8462.8 7930.7 6479.4
4042.6 1477.9 296.8 91.1 31.7 11.3 0
1642.6 1650.8 1662.1 1694.8 1741.9 1794.1 1856.5 1921 1990.6 2065.3
2145.1 2227 2317.1 2409.2 2511.5 2634.3 2795 3031.4 3363 3817.4
4426.4 5132.6 5780.4 6183.6 6368.9 6402.7 6265.5 5831.6 5036.4 3861.4
2273.1 773.7 176 50.1 14.3 6.1 0
1642.6 1634.4 1635.5 1652.9 1684.6 1723.5 1770.6 1820.7 1870.9 1917.9
1970.1 2018.2 2074.5 2128.8 2188.1 2259.8 2365.2 2531 2793 3174.7
3664.9 4162.3 4505.2 4553.3 4279 3769.3 3040.6 2134.9 1216.9 556.8
238.5 90.1 33.8 13.3 6.1 1 0
1642.6 1605.8 1584.3 1572 1561.8 1543.4 1511.6 1461.5 1395 1316.1
1226.1 1130.9 1035.7 950.8 885.3 837.2 802.4 789.1 857.6 1016.3
1192.3 1336.6 1328.4 1095.1 767.6 511.7 354.1 246.6 164.8 102.3
64.5 40.9 20.5 8.2 2 0 0
1642.6 1579.2 1530 1468.6 1380.6 1271.1 1142.2 997.9 844.3 693.9
584.4 527.1 514.8 519.9 537.3 552.7 564.9 566 552.7 525
494.3 463.6 430.9 395 348 289.6 226.2 162.7 121.8 89
57.3 33.8 13.3 5.1 2 0 0
1642.6 1555.6 1467.6 1349.9 1188.2 1011.2 825.9 662.2 568 536.3
519.9 505.6 494.3 483.1 476.9 472.8 467.7 456.5 431.9 396.1
360.3 324.4 289.6 249.7 209.8 175 149.4 126.9 100.3 68.6
34.8 17.4 8.2 3.1 0 0 0
1642.6 1532.1 1408.3 1219.9 1011.2 799.3 632.5 569 550.6 535.3
519.9 504.6 489.2 473.9 451.3 425.8 396.1 361.3 323.4 286.6
251.8 221.1 196.5 177.1 158.6 141.2 122.8 97.2 66.5 45
29.7 16.4 7.2 3.1 0 0 0
1642.6 1517.8 1348.9 1128.9 881.2 672.4 587.5 570.1 553.7 536.3
522 504.6 486.1 463.6 435 399.1 360.3 320.3 278.4 237.4
203.7 182.2 166.8 152.5 137.1 121.8 104.4 82.9 65.5 52.2
37.9 24.6 8.2 1 0 0 0
1642.6 1497.3 1291.6 1030.6 774.7 623.3 589.5 573.1 556.8 539.4
524 507.6 488.2 461.6 425.8 387.9 341.8 295.8 245.6 209.8
186.3 171.9 160.7 148.4 135.1 118.7 98.3 80.9 67.5 53.2
38.9 24.6 7.2 0 0 0 0
1642.6 1495.2 1273.2 992.7 733.8 617.1 595.6 578.2 560.8 544.5
528.1 509.7 490.2 461.6 426.8 380.7 328.5 276.3 233.3 200.6
180.1 166.8 154.5 141.2 125.9 106.4 84.9 70.6 57.3 44
29.7 16.4 4.1 0 0 0 0
1642.6 1495.2 1259.9 972.3 716.4 617.1 599.7 582.3 562.9 544.5
528.1 510.7 491.3 465.7 432.9 387.9 332.6 277.4 230.3 195.5
175 162.7 150.4 136.1 118.7 94.2 72.7 60.4 49.1 36.8
23.5 9.2 1 0 0 0 0
1642.6 1500.4 1266 975.3 716.4 617.1 599.7 582.3 563.9 546.5
529.1 511.7 493.3 468.7 436 385.8 330.6 273.3 226.2 192.4
174 161.7 148.4 135.1 116.7 88 68.6 57.3 45 32.8
20.5 7.2 0 0 0 0 0
